MCC Replacement Starters & Feeder Units
ABB motor control center lineups are designed to provide decades of service in a wide variety of applications. During the equipment’s lifespan, a customer may modify or expand facilities, requiring a need to change buckets within lineups. New buckets are available for 7700, 8000, Spectra, Evolution E9000, ReliaGear® LV MCC, and MNS MCC. 8000 buckets are compatible with 7700 and Spectra MCCs. Evolution E9000 and ReliaGear LV MCC are compatible.
A wide variety of buckets are available through ABB’s Fastrac™ program. These buckets are built by part number using ABB’s empower configurator. For applications requiring other features, custom-engineered buckets are available.
Contact Us 1-888-434-7378 (US) | 1-540-387-8617 (Int'l)
Features and benefits

- OEM designed for compatibility with existing MCC cabinetry (repair or upgrade), 2700, 7700, Spectra, 8000, E9000, and ReliaGear® LV MCC
- Circuit breaker replaced with ABB's SACE® Tmax® XT with the latest technology
- Rotary operating handle replaces toggle handle for Tmax XT applications in 8000 buckets
- Upgraded wiring harness
- Feeders, FVNR, FVR, 2S1W, 2S2W and other unit types
- Smart starter units with UMC100.3 or SEL 849 motor protection relays
- Fastrac™ available from 6" to 48"
- Modern circuit breaker meets 2022 UL requirements
- Custom engineered buckets available to meet customer-specific requirements
- Existing UL 845 MCC ratings maintained
Related publications
-
ReliaGear LV MCC: Requirements for installing into existing MCCs
- Life cycle services for 2700, 7700, Spectra and 8000-Line Motor Control Centers
- ReliaGear MCC-Line Renewal Parts Bulletin
- E9000-Line Application Guide
- E9000-Line Renewal Parts Bulletin
- E9000 UMC100 Upgrade Brochure
- 8000-Line Application Guide
- 8000-Line Renewal Parts Bulletin
- 8000-Line Installation Instructions
- MNS MCC Application Guide
- Fastrac™ program: motor control centers (selection guide)
- White paper: Motor control centers: Upgrade or replace?